IESNA:LM-63-2002 [TEST]P1434101 [TESTLAB]INNOVATION CENTER(G1) [ISSUEDATE]03/24/202 [MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10) [MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison [LUMCAT]GALN-SB2C-730-U-T2LG [LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 2xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II LOW GLARE [LAMP] (52) 3000K CCT, 70 CRI LEDS [DRIVER] ELECTRONIC DRIVER [_INPUT_ELECTRICAL]120 VOLTS 0.84A 100.9W [_SEARCH_SOURCETYPE]LED [_SEARCH_CRI]70 [_SEARCH_COLORTEMP]3000K [_PF]0.97 [_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare [MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway [MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility [MORE] Walkway, Warehouse, Wet Location [_SEARCH_MOUNTING] POLE, ARM [_LIFETIME_TM21_2011] 60000 [_LIFETIME PERCENTAGE] L70(10000) [_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED [MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS [MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER [MORE]WITH TEST DISTANCE OF 28.75 FEET [_ABSOLUTELUMENS]14485.2 TILT=NONE 52 -1 1 38 22 1 1 1.0000 1.0000 0.0000 1.000 1 100.9 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 2206.0 2297.1 2362.1 2358.9 2306.8 2235.2 2062.8 1916.4 1929.4 2030.3 2215.7 2443.5 2726.5 3061.7 3562.7 4057.3 4454.2 4887.0 5375.0 5778.5 5801.2 5658.1 5274.1 4590.9 3432.6 2528.1 2381.7 1854.6 1262.4 976.1 764.6 546.6 432.7 341.6 244.0 149.7 71.6 0.0 2206.0 2300.3 2365.4 2362.1 2310.1 2238.5 2062.8 1919.6 1929.4 2030.3 2212.5 2437.0 2707.0 3084.4 3631.1 4041.0 4503.0 4893.5 5371.7 5794.7 5827.3 5684.1 5316.4 4642.9 3474.9 2570.4 2424.0 1929.4 1317.7 1002.1 774.4 559.6 439.2 354.6 266.8 169.2 78.1 0.0 2206.0 2290.6 2358.9 2368.6 2326.3 2277.5 2121.4 1968.4 1945.7 2043.3 2199.5 2417.4 2687.5 3019.4 3611.5 4057.3 4503.0 4880.4 5316.4 5798.0 5950.9 5843.5 5554.0 4971.5 3989.0 2915.3 2736.3 2254.8 1730.9 1242.9 937.0 706.0 527.1 413.2 318.9 188.7 91.1 0.0 2206.0 2287.3 2358.9 2394.7 2365.4 2339.4 2238.5 2072.6 1991.2 2040.0 2179.9 2384.9 2645.2 2960.8 3315.5 3810.0 4301.3 4704.8 5170.0 5641.8 5996.4 6032.2 5817.5 5391.3 4555.1 3322.0 3117.0 2544.3 2066.1 1636.6 1278.7 953.3 702.8 504.3 383.9 237.5 100.9 0.0 2206.0 2293.8 2365.4 2427.2 2446.7 2446.7 2410.9 2297.1 2173.4 2150.7 2245.0 2430.5 2694.0 3012.9 3364.3 3731.9 4200.4 4665.7 5111.5 5544.2 5976.9 6260.0 6224.2 5947.6 5391.3 4236.2 3962.9 2970.6 2245.0 1815.5 1460.9 1164.8 943.6 728.8 540.1 383.9 139.9 0.0 2206.0 2280.8 2355.6 2440.2 2505.3 2547.6 2576.9 2560.6 2495.5 2453.2 2498.8 2635.4 2859.9 3165.8 3533.4 3936.9 4337.1 4701.5 5078.9 5404.3 5752.4 6152.6 6377.1 6325.1 5999.7 5401.0 5199.3 4138.6 2635.4 1675.6 1288.4 1015.1 774.4 605.2 432.7 279.8 126.9 0.0 2206.0 2277.5 2352.4 2450.0 2567.1 2674.5 2765.6 2863.2 2918.5 2954.3 3035.6 3175.5 3383.8 3692.9 4054.0 4441.2 4792.6 5101.7 5293.7 5459.6 5612.5 5853.3 6279.5 6897.7 7265.4 7336.9 7314.2 7021.3 5758.9 3754.7 2092.1 1337.2 1018.4 758.1 497.8 263.5 104.1 0.0 2206.0 2264.5 2339.4 2440.2 2567.1 2726.5 2905.5 3104.0 3315.5 3526.9 3689.6 3862.1 4106.1 4395.7 4769.8 5127.7 5456.3 5664.6 5866.3 5967.2 6074.5 6260.0 6595.1 7132.0 8052.7 8849.9 8875.9 8413.9 7200.3 5798.0 4216.7 2456.5 1340.5 885.0 624.7 403.5 152.9 0.0 2206.0 2258.0 2332.9 2437.0 2573.6 2723.3 2908.7 3113.7 3348.0 3585.5 3803.5 3985.7 4223.2 4522.5 4883.7 5238.3 5563.7 5752.4 5954.1 6068.0 6175.4 6364.1 6692.7 7213.3 8098.3 8856.4 8853.1 8446.4 7252.3 5798.0 4060.5 2362.1 1327.5 859.0 624.7 413.2 156.2 0.0 2206.0 2245.0 2319.8 2417.4 2557.4 2713.5 2918.5 3169.0 3478.1 3855.6 4272.0 4727.5 5244.9 5785.0 6276.3 6676.5 6897.7 7011.6 7063.6 7005.1 7018.1 7145.0 7245.8 7317.4 6930.2 6230.7 6087.5 5664.6 5225.3 4080.1 2420.7 1392.6 979.3 673.5 507.6 380.7 169.2 0.0 2206.0 2228.7 2287.3 2384.9 2498.8 2645.2 2837.2 3051.9 3331.7 3666.8 4054.0 4464.0 4958.5 5472.6 5999.7 6465.0 6800.1 7027.8 7151.5 7177.5 7271.9 7486.6 7737.1 7740.4 7301.2 6696.0 6562.6 5892.3 4701.5 3331.7 2222.2 1483.7 953.3 611.7 403.5 260.3 107.4 0.0 2206.0 2225.5 2267.8 2358.9 2463.0 2599.7 2759.1 2951.0 3188.6 3468.4 3826.3 4190.7 4610.4 5017.1 5456.3 5833.8 6097.3 6224.2 6292.5 6279.5 6315.3 6474.7 6686.2 6725.3 6455.2 5996.4 5905.3 5362.0 4372.9 3305.7 2342.6 1568.3 985.9 601.9 357.9 240.8 87.8 0.0 2206.0 2219.0 2251.5 2319.8 2404.4 2505.3 2632.2 2781.9 2951.0 3152.8 3387.0 3657.1 3930.4 4190.7 4460.7 4691.7 4825.1 4818.6 4776.3 4672.2 4590.9 4659.2 4805.6 4906.5 4831.6 4636.4 4584.4 4272.0 3566.0 2684.2 1828.5 1177.8 839.4 598.7 432.7 292.8 117.1 0.0 2206.0 2186.4 2179.9 2189.7 2202.7 2196.2 2176.7 2153.9 2114.9 2082.3 2069.3 2075.8 2101.8 2147.4 2228.7 2293.8 2332.9 2310.1 2222.2 2101.8 1965.2 1848.1 1737.4 1630.1 1490.2 1350.3 1317.7 1203.8 1080.2 972.8 878.5 784.1 689.8 579.1 491.3 390.4 178.9 0.0 2206.0 2153.9 2095.3 2010.7 1909.9 1799.3 1708.2 1649.6 1623.6 1623.6 1649.6 1682.1 1724.4 1786.2 1831.8 1883.9 1903.4 1896.9 1841.6 1704.9 1548.7 1402.3 1272.2 1145.3 1031.4 933.8 924.0 872.0 810.2 751.6 693.0 631.2 559.6 475.0 393.7 302.6 123.6 0.0 2206.0 2118.1 1984.7 1805.8 1649.6 1574.8 1565.0 1594.3 1617.1 1626.8 1630.1 1626.8 1633.3 1626.8 1620.3 1613.8 1591.0 1548.7 1480.4 1389.3 1265.7 1148.5 1034.7 940.3 865.5 806.9 793.9 751.6 706.0 657.2 598.7 533.6 462.0 370.9 270.1 172.4 74.8 0.0 2206.0 2085.6 1880.6 1643.1 1539.0 1555.2 1617.1 1656.1 1672.4 1672.4 1656.1 1633.3 1600.8 1565.0 1532.5 1493.4 1441.4 1376.3 1308.0 1233.1 1145.3 1060.7 985.9 927.3 872.0 819.9 810.2 751.6 715.8 689.8 680.0 628.0 559.6 445.7 318.9 195.2 117.1 0.0 2206.0 2053.0 1779.7 1548.7 1526.0 1604.0 1678.9 1721.2 1730.9 1714.7 1678.9 1633.3 1591.0 1545.5 1477.1 1405.6 1337.2 1278.7 1203.8 1129.0 1060.7 1002.1 956.6 917.5 845.9 793.9 787.4 754.8 732.1 800.4 829.7 784.1 712.5 598.7 432.7 299.3 224.5 0.0 2206.0 2027.0 1708.2 1506.4 1552.0 1652.8 1734.2 1776.5 1783.0 1753.7 1701.6 1636.6 1571.5 1496.7 1421.8 1343.8 1259.2 1174.6 1093.2 1015.1 956.6 914.3 875.2 806.9 764.6 712.5 706.0 673.5 686.5 780.9 745.1 680.0 605.2 510.8 383.9 322.1 234.3 0.0 2206.0 1997.7 1662.6 1493.4 1565.0 1682.1 1770.0 1815.5 1815.5 1783.0 1717.9 1639.8 1555.2 1451.1 1373.0 1291.7 1184.3 1073.7 992.4 933.8 907.8 852.5 803.6 748.3 696.3 644.2 637.7 614.9 663.7 696.3 628.0 546.6 471.8 377.4 315.6 289.6 175.7 0.0 2206.0 2004.2 1649.6 1496.7 1578.0 1701.6 1789.5 1828.5 1828.5 1792.8 1724.4 1643.1 1542.2 1412.1 1317.7 1236.4 1109.5 1005.4 930.5 898.0 862.2 823.2 774.4 725.6 673.5 621.4 614.9 605.2 657.2 637.7 559.6 530.3 478.3 377.4 305.8 253.8 136.7 0.0 2206.0 2007.5 1623.6 1490.2 1581.3 1698.4 1779.7 1818.8 1815.5 1776.5 1717.9 1639.8 1529.2 1412.1 1317.7 1229.9 1106.2 998.9 917.5 898.0 845.9 813.4 758.1 712.5 660.5 614.9 605.2 598.7 650.7 624.7 546.6 510.8 449.0 335.1 286.3 237.5 123.6 0.0